JAJSOS6 November 2023 TPS568236
PRODUCTION DATA
The TPS568236 are intended to be powered by a well regulated DC voltage. The input voltage range is 4.5 V to 18 V. TPS568236 are buck converters. The input supply voltage must be greater than the desired output voltage for proper operation. Input supply current must be appropriate for the desired output current. If the input voltage supply is located far from the TPS568236 circuit, TI recommends some additional input bulk capacitance. Typical values are 100 μF to 470 μF.