JAJSOS6 November 2023 TPS568236
PRODUCTION DATA
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | Output voltage | 5.1 | V | |||
IOUT | Output current | 8 | A | |||
VIN | Input voltage | 6 | 12 | 18 | V | |
VOUT(ripple) | Output voltage ripple | VIN = 12 V, IOUT = 8 A | 50 | mV(P-P) | ||
FSW | Switching frequency | VIN = 12 V, IOUT = 8 A | 600 | kHz | ||
Operating Mode | Float MODE pin | PSM | ||||
TA | Ambient temperature | 25 | °C |