JAJSOS6 November 2023 TPS568236
PRODUCTION DATA
The EN pin controls the turn-on and turn-off of the device. When the EN pin voltage is above the turn-on threshold, which is around 1.31 V, the device starts switching. When the EN pin voltage falls below the turn-off threshold, which is around 1.13 V, the device stops switching.