JAJSOS6 November 2023 TPS568236
PRODUCTION DATA
Forced Continuous Conduction Mode (FCCM) allows TPS568236 to maintain a constant switching frequency over the entire load range, which is designed for applications requiring tight control of the switching frequency and output voltage ripple at the cost of lower efficiency under light load. For some audio application, this mode can help avoid switching frequency drop into audible range that can introduce some noise.