JAJSNC2B March 2023 – January 2024 TPS56836 , TPS56837 , TPS56838
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 1 | I | Enable input control. Driving EN high or leaving this pin floating enables the converter. A resistor divider between this pin, VIN and AGND can be used to implement an external UVLO. |
FB | 2 | I | Output feedback. Connect FB to the output voltage with a feedback resistor divider. |
AGND | 3 | G | Ground of internal analog circuitry. Connect AGND to PGND plane at a single point. |
PG | 4 | O | Open drain power-good indicator,this pin is asserted low if output voltage is out of PG threshold due to overvoltage, undervoltage, thermal shutdown, EN shutdown, or during soft start. |
SS | 5 | O | Soft-start time selection pin. Connecting an external capacitor to AGND to set the soft-start time and if no external capacitor is connected, the soft-start time is 1.8ms by default. |
SW | 6 | O | Switching node terminal. Connect the output inductor to this pin with wide and short tracks. |
BOOT | 7 | I | Supply input for the gate drive voltage of the high-side MOSFET. Connect a 0.1µF bootstrap capacitor between BOOT and SW. |
VIN | 8 | P | Input voltage supply pin. Drain terminal of high-side MOSFET. Connect the input decoupling capacitors between VIN and PGND. |
PGND | 9 | G | Power GND terminal. Source terminal of low-side MOSFET. |
MODE | 10 | I | Switching frequency and current limit selection pin. Connect this pin with a resistor to AGND for different MODE options shown in Table 6-1. |