JAJSNC2B March 2023 – January 2024 TPS56836 , TPS56837 , TPS56838
PRODUCTION DATA
The TPS5683x can support large duty operations by smoothly dropping down the switching frequency. The switching frequency is allowed to smoothly drop when duty cycle is higher than 62% to make TON extended to implement the large duty operation and also improve the performance of the load transient. The TPS5683x can support up to 98% duty cycle operation.