JAJSNC2B March 2023 – January 2024 TPS56836 , TPS56837 , TPS56838
PRODUCTION DATA
TPS5683x has a MODE pin that can offer six different states of operation as a combination of switching frequency and low-side MOSFET valley current limit. The device reads the voltage on the MODE pin during start-up and latches onto one of the MODE options listed in Table 6-1. The voltage on the MODE pin can be set by connecting a resistor to AGND. A guideline for the MODE resistor in 1% resistors is shown in Table 6-1. The MODE pin setting can be reset only by a VIN or EN power cycling.
MODE Pin | Switching Frequency | Over Current Limit |
---|---|---|
R = 10kohm | 500kHz | ILIM-1 (Typ = 7.2A) |
R = 30.1kohm | ILIM (Typ = 9.6A) | |
R = 102kohm | 800kHz | ILMI-1 (Typ = 7.2A) |
R = 162kohm | ILIM (Typ = 9.6A) | |
R = 249kohm | 1200kHz | ILMI-1 (Typ = 7.2A) |
R = 374kohm | ILIM (Typ = 9.6A) |