JAJSQU6A January 2024 – June 2024 TPS56837H
PRODUCTION DATA
The TPS56837H and TPS56837HA have the overvoltage protection feature. When the output voltage becomes higher than 125% of the target voltage, the OVP is triggered. Both the high-side MOSFET driver and the low-side MOSFET driver turn off. For TPS56837H, the output discharges after a deglitch time of 32us. When the overvoltage condition is removed, the output voltage recovers.