JAJSQU6A January 2024 – June 2024 TPS56837H
PRODUCTION DATA
Table 7-1 shows the design parameters for this application.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 24V nominal, 16V to 28V |
Output voltage | 15V |
Transient response, 8A load step | ΔVOUT = ±5% |
Output ripple voltage | 80mV at CCM |
Output current rating | 8A |
Operating frequency | 500kHz |