JAJSQB9 January 2024 TPS56A37
PRODUCTION DATA
The TPS56A37 is designed to operate from input supply voltage in the range of 4.5V to 28V. Buck converters require the input voltage to be higher than the output voltage for proper operation. Input supply current must be appropriate for the desired output current. If the input voltage supply is located far from the TPS56A37 circuit, TI recommends some additional input bulk capacitance.