JAJSQB9 January 2024 TPS56A37
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | VIN | 4.5 | 28 | V | |
BOOT | –0.1 | SW + 5.5 | |||
BOOT-SW | –0.1 | 5.5 | V | ||
EN, FB, SS, MODE | –0.1 | 5.5 | V | ||
PGND, AGND | –0.1 | 0.1 | V | ||
Output voltage | SW | –1 | 28 | V | |
PG | –0.1 | 5.5 | V | ||
Operating junction temperature, TJ | –40 | 150 | °C |