JAJSQB9 January 2024 TPS56A37
PRODUCTION DATA
The TPS56A37 can support large duty operations by smoothly dropping down the switching frequency. The switching frequency is allowed to smoothly drop when duty cycle is higher than 62% to make TON extended to implement the large duty operation and also improve the performance of the load transient. The TPS56A37 can support up to 98% duty cycle operation.