JAJSQB9 January 2024 TPS56A37
PRODUCTION DATA
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 24V nominal, 5.5V to 28V |
Output voltage | 5V |
Transient response, 10A load step | ΔVOUT = ±5% |
Output ripple voltage | < 50mV at CCM |
Output current rating | 10A |
Operating frequency | 500kHz |