SLVS258B November 1999 – December 2016 TPS60130 , TPS60131 , TPS60132 , TPS60133
PRODUCTION DATA.
PART NUMBER | DEVICE FEATURES | |
---|---|---|
TPS60130 | Low battery detector | 3-cell to 5 V, 300 mA |
TPS60131 | Power good detector | |
TPS60132 | Low battery detector | 3-cell to 5 V, 150 mA |
TPS60133 | Power good detector |
PART NUMBER | DESCRIPTION | |
---|---|---|
TPS60100 | Regulated 3.3-V, 200-mA low-noise charge pump dc-dc converter | |
TPS60101 | Regulated 3.3-V, 100-mA low-noise charge pump dc-dc converter | |
TPS60110 | Regulated 5-V, 300-mA low-noise charge pump dc-dc converter | |
TPS60111 | Regulated 5-V, 150-mA low-noise charge pump dc-dc converter | |
TPS60120 | Regulated 3.3-V, 200-mA high efficiency charge pump dc-dc converter with low battery comparator | |
TPS60121 | Regulated 3.3-V, 200-mA high efficiency charge pump dc-dc converter with Power Good comparator | |
TPS60122 | Regulated 3.3-V, 100-mA high efficiency charge pump dc-dc converter with low battery comparator | |
TPS60123 | Regulated 3.3-V, 100-mA high efficiency charge pump dc-dc converter with Power Good comparator |