SLVS274A March 2000 – April 2016 TPS60200 , TPS60201 , TPS60202 , TPS60203
PRODUCTION DATA.
PART NUMBER | DEVICE FEATURES | OUTPUT CURRENT (mA) | OUTPUT VOLTAGE (V) | TA |
---|---|---|---|---|
TPS60200 | Low-battery detector | 100 | 3.3 | –40°C to 85°C |
TPS60201 | Power-good detector | 100 | 3.3 | –40°C to 85°C |
TPS60202 | Low-battery detector | 50 | 3.3 | –40°C to 85°C |
TPS60203 | Power-good detector | 50 | 3.3 | –40°C to 85°C |
PART NUMBER | DESCRIPTION |
---|---|
TPS60100 | 2-cell to regulated 3.3 V, 200-mA low-noise charge pump |
TPS60101 | 2-cell to regulated 3.3 V, 100-mA low-noise charge pump |
TPS60110 | 3-cell to regulated 5 V, 300-mA low-noise charge pump |
TPS60111 | 3-cell to regulated 5 V, 150-mA low-noise charge pump |
TPS60120 | 2-cell to regulated 3.3 V, 200-mA high-efficiency charge pump with low battery comparator |
TPS60121 | 2-cell to regulated 3.3 V, 200-mA high-efficiency charge pump with power-good comparator |
TPS60122 | 2-cell to regulated 3.3 V, 100-mA high-efficiency charge pump with low battery comparator |
TPS60123 | 2-cell to regulated 3.3 V, 100-mA high-efficiency charge pump with power-good comparator |
TPS60130 | 3-cell to regulated 5 V, 300-mA high-efficiency charge pump with low battery comparator |
TPS60131 | 3-cell to regulated 5 V, 300-mA high-efficiency charge pump with power-good comparator |
TPS60132 | 3-cell to regulated 5 V, 150-mA high-efficiency charge pump with low battery comparator |
TPS60133 | 3-cell to regulated 5 V, 150-mA high-efficiency charge pump with power-good comparator |
TPS60140 | 2-cell to regulated 5 V, 100-mA charge pump voltage tripler with low battery comparator |
TPS60141 | 2-cell to regulated 5 V, 100-mA charge pump voltage tripler with power-good comparator |