SLVS391C October 2001 – September 2015 TPS60500 , TPS60501 , TPS60502 , TPS60503
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage at VIN, EN, PG to GND(2) | −0.3 | 7 | V | |
Voltage at OUT, FB to GND | −0.3 | 3.6 | V | |
Voltage at C1F+, C1F−, C2F+, C2F− to GND | −0.3 | 7 | V | |
Output current at OUT | 300 | mA | ||
TJ | Maximum junction temperature | 150 | °C | |
Tstg | Storage temperature | −55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIM | Input voltage at VIN | 1.8 | 6.5 | V | ||
IOUT | Output current at OUT | 250 | mA | |||
CIN | Input capacitor | 2.2 | µF | |||
C1F, C2F | Flying capacitors | 1 | µF | |||
Output capacitor | COUT for IOUT ≤ 150 mA | 4.7 | µF | |||
COUT for 150 mA < IOUT < 250 mA | 22 | |||||
TJ | Operating junction temperature | −40 | 125 | °C |
THERMAL METRIC(1) | TPS6050x | UNIT | |
---|---|---|---|
DGS (VSSOP) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 157 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 53 | °C/W |
RθJB | Junction-to-board thermal resistance | 76 | °C/W |
ψJT | Junction-to-top characterization parameter | 5.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 75 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN | Supply voltage | 1.8 | 6.5 | V | |||
IOUT | Maximum output current | VIN = 1.8 V to 2.7 V, VIN − VOUT > 1 V | 50 | mA | |||
VIN ≥ 2.7 V, VIN − VOUT > 1 V | 150 | ||||||
VOUT = 1.5 V, VIN ≥ 3.1 V | 250 | ||||||
VIN ≥ 3.7 V, 1.8 V ≤ VOUT ≤ 2.5 V | 250 | ||||||
VOUT > 2.5 V, VIN > VOUT + 1.2 V | 250 | ||||||
VOUT | Output voltage | TPS60500 | VIN > 2.7 V; VIN − VOUT > 1 V at IOUT ≤ 150 mA, VIN > 1.8 V; VIN − VOUT > 1 V at IOUT ≤ 50 mA |
0.8 | 3.3 | V | |
TPS60501 | 3.3 | ||||||
TPS60502 | 1.8 | ||||||
TPS60503 | 1.5 | ||||||
V(FB) | Feedback voltage | TPS60500 | 0.8 | V | |||
Tolerance of output voltage | TPS60501 | IOUT = 0 mA to 150 mA, COUT = 47 µF | –4% | 3% | |||
TPS60500 TPS60502 TPS60503 |
IOUT = 0 mA to 150 mA, COUT = 47 µF | 3% | |||||
IOUT = 0 mA to 150 mA, COUT = 10 µF | 4% | ||||||
IOUT = 0 mA to 250 mA, COUT = 47 µF | 4% | ||||||
Vpp | Output voltage ripple at OUT | IOUT = 150 mA, VOUT = 1.5 V | 30 | mVPP | |||
IQ | Quiescent current (no-load input current) | IOUT = 0 mA | 40 | 75 | µA | ||
T(SD) | Thermal shutdown temperature | 150 | °C | ||||
IOUT(SD) | Shutdown supply current | V(EN) = VIN | 0.05 | 0.5 | µA | ||
f(OSC) | Internal switching frequency | 600 | 800 | 1200 | kHz | ||
VIL | EN input low voltage | 0.3 × VIN | V | ||||
VIH | EN input high voltage | 0.7 × VIN | V | ||||
Ilkg(SD) | EN input leakage current | V(EN) = 0 V or VIN | 0.01 | 0.1 | µA | ||
Ilkg(FB) | FB input leakage current | TPS60500 | 0.1 | µA | |||
R(max) | Maximum resistance of the external voltage divider | TPS60500 | R1 + R2 at FB pin | 1 | MΩ | ||
Short circuit current (start-up current) | VIN = 6.5 V, VOUT = 0 V | 100 | 300 | mA | |||
Output current limit | VOUT > 0.6 V | 500 | mA | ||||
No load start-up time | 80 | µs | |||||
FOR POWER GOOD COMPARATOR: | |||||||
V(PG) | Power good trip voltage | See (1) | Vml – 2% | V | |||
td,r | Power good delay time | VOUT ramping positive | 100 | 200 | µs | ||
td,f | VOUT ramping negative | 50 | 100 | µs | |||
VOL | Power good output voltage low | VOUT = 0 V, I(PG) = 1 mA | 0.3 | V | |||
Ilkg | Power good leakage current | VOUT = 3.3 V, V(PG) = 3.3 V | 0.01 | 0.1 | µA |