TPS61021Aは、アルカリ、NiMH、Li-Mn、またはLi-ionバッテリで動作する携帯またはスマート・デバイス用の電源ソリューションです。TPS61021Aは、最低1.8Vまで放電されたバッテリから、3.3Vの電圧と1.5Aの電流を出力できます。0.5Vの入力電圧で動作可能なため、バッテリ駆動時間を延長できます。
TPS61021Aは重負荷時に2MHzのスイッチング周波数で動作し、軽負荷時にはパワーセービング・モードへ移行して、負荷電流範囲全体で高い効率を維持します。軽負荷時には、VOUTから、わずか17μAの静止電流しか消費しません。シャットダウン時には、負荷と入力とが完全に切断されます。さらに、TPS61021Aには4.35Vの出力過電圧保護、出力短絡保護、およびサーマル・シャットダウン保護機能が搭載されています。
TPS61021Aを使用すると、必要な外付け部品の数が少ないため、非常に小型のソリューションを実現できます。2MHzのスイッチング周波数により、小型のインダクタや出力コンデンサを使用できます。
TPS61021Aは、2.0mm×2.0mmのWSONパッケージで利用できます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TPS61021A | WSON (8) | 2.00mm×2.00mm |
日付 | 改訂内容 | 注 |
---|---|---|
2016年6月 | * | 初版 |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 1 | I | Signal ground of the IC |
FB | 2 | I | Voltage feedback of adjustable output voltage |
VOUT | 3,4 | PWR | Boost converter output |
EN | 5 | I | Enable logic input. Logic high voltage enables the device. Logic low voltage disables the device and turns it into shutdown mode. |
SW | 6,7 | PWR | The switch pin of the converter. It is connected to the drains of the internal power MOSFETs. |
VIN | 8 | I | IC power supply input |
PGND | 9 | PWR | Power ground |