JAJSCB9 June 2016 TPS61021A
PRODUCTION DATA.
以降のページには、メカニカル、パッケージ、および注文に関する情報が記載されています。これらの情報は、指定のデバイスに対して提供されている最新のデータです。このデータは予告なく変更されることがあり、ドキュメントが改訂される場合もあります。本データシートのブラウザ版を使用されている場合は、画面左側の説明をご覧ください。
Orderable Device | Status (1) | Package Type | Package Drawing | Pins | Package Qty | Eco Plan (2) | Lead/Ball Finish | MSL Peak Temp (3) | Op Temp (°C) | Device Marking(4)(5) |
---|---|---|---|---|---|---|---|---|---|---|
TPS61021ADSGR | ACTIVE | WSON | DSG | 8 | 3000 | Green (RoHS & no Sb/Br) |
CU NIPDAU | CU NIPDAUAG |
Level-2-260C-1 YEAR | –40 to 125 | 11G |
TPS61021ADSGT | ACTIVE | WSON | DSG | 8 | 250 | Green (RoHS & no Sb/Br) |
CU NIPDAU | CU NIPDAUAG |
Level-2-260C-1 YEAR | –40 to 125 | 11G |
Important Information and Disclaimer: The information provided on this page represents TI's knowledge and belief as of the date that it is provided. TI bases its knowledge and belief on information provided by third parties, and makes no representation or warranty as to the accuracy of such information. Efforts are underway to better integrate information from third parties. TI has taken and continues to take reasonable steps to provide representative and accurate information but may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers consider certain information to be proprietary, and thus CAS numbers and other limited information may not be available for release. |
In no event shall TI's liability arising out of such information exceed the total purchase price of the TI part(s) at issue in this document sold by TI to Customer on an annual basis. |
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS61021ADSGR | WSON | DSG | 8 | 3000 | 180.0 | 8.4 | 2.3 | 2.3 | 1.15 | 4.0 | 8.0 | Q2 |
TPS61021ADSGT | WSON | DSG | 8 | 250 | 180.0 | 8.4 | 2.3 | 2.3 | 1.15 | 4.0 | 8.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS61021ADSGR | WSON | DSG | 8 | 3000 | 210.0 | 185.0 | 35.0 |
TPS61021ADSGT | WSON | DSG | 8 | 250 | 210.0 | 185.0 | 35.0 |