JAJSMQ0D October 2022 – September 2023 TPS61033 , TPS610333
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VIN | Input voltage range | 1.8 | 5.5 | V | ||
| VIN_UVLO | Under-voltage lockout threshold | VIN rising | 1.7 | 1.79 | V | |
| VIN falling | 1.6 | V | ||||
| VIN_HYS | VIN UVLO hysteresis | 65 | mV | |||
| IQ | Quiescent current into VIN pin | IC enabled, No load, No switching VIN = 1.8 V to 5.5 V, VFB = VREF + 0.1 V, TJ up to 125°C | 13 | 20 | 25 | µA |
| Quiescent current into VOUT pin | IC enabled, No load, No switching VOUT = 2.2 V to 5.5 V, VFB = VREF + 0.1 V, TJ up to 125°C | 5.3 | 9 | µA | ||
| ISD | Shutdown current into VIN and SW pin | IC disabled, VIN = VSW = 3.6 V, TJ = 25°C | 0.1 | 0.2 | µA | |
| OUTPUT | ||||||
| VOUT | Output voltage setting range | 2.2 | 5.5 | V | ||
| VOUT (fixed 5V) | Fixed output voltage | FB connected to VIN VIN < VOUT, PWM mode |
4.93 | 5 | 5.07 | V |
| VREF | Reference voltage at the FB pin | PWM mode | 591 | 600 | 609 | mV |
| VREF | Reference voltage at the FB pin | PFM mode | 606 | mV | ||
| VOVP | Output over-voltage protection threshold | VOUT rising | 5.5 | 5.75 | 6.0 | V |
| VOVP_HYS | Over-voltage protection hysteresis | 0.11 | V | |||
| IFB_LKG | Leakage current at FB pin | TJ = 25°C | 4 | 25 | nA | |
| IFB_LKG | Leakage current at FB pin | TJ = 125°C | 5 | 30 | nA | |
| IVOUT_LKG | Leakage current into VOUT pin | IC disabled, VIN = 0 V, VSW = 0 V, VOUT = 5.5 V, TJ = 25°C | 0.2 | 0.5 | µA | |
| tss | Soft startup time | Internal SS ramp time | 0.86 | ms | ||
| POWER SWITCH | ||||||
| RDS(on) | High-side MOSFET on resistance | VOUT = 5.0 V | 46 | mΩ | ||
| RDS(on) | Low-side MOSFET on resistance | VOUT = 5.0 V | 25 | mΩ | ||
| fSW | Switching frequency | VIN = 3.6 V, VOUT = 5.0 V, PWM mode | 2.0 | 2.4 | 2.8 | MHz |
| tON_min | Minimum on time | 20 | 48 | 65 | ns | |
| tOFF_min | Minimum off time | 35 | 70 | ns | ||
| ILIM_SW | Valley current limit | VIN = 3.6 V, VOUT = 5.0 V TPS61033 | 4.7 | 5.5 | 6.1 | A |
| ILIM_SW | Valley current limit | VIN = 3.6 V, VOUT = 5.0 V TPS610333 | 1.55 | 1.85 | 2.25 | A |
| IREVERSE | Reverse current limit (MODE=1) | VIN = 3.6 V, VOUT = 5.0 V; MODE = 1 | -1.4 | A | ||
| ILIM_CHG | Pre-charge current | VIN = 1.8 - 5.5 V, VOUT < 0.4 V | 330 | mA | ||
| ILIM_CHG_max | Maximum pre-charge current | VIN = 2.4 V, VOUT > 0.4 V ; TPS610333 | 800 | 1100 | mA | |
| LOGIC INTERFACE | ||||||
| VEN_H | EN logic high threshold | VIN > 1.8 V or VOUT > 2.2 V | 1.2 | V | ||
| VEN_L | EN logic low threshold | VIN > 1.8 V or VOUT > 2.2 V | 0.4 | V | ||
| VMODE_H | MODE Logic high threshold | VIN > 1.8 V or VOUT > 2.2 V | 1.2 | V | ||
| VMODE_L | MODE Logic Low threshold | VIN > 1.8 V or VOUT > 2.2 V | 0.4 | V | ||
| RDOWN | EN pins internal pull-down resistor | 10 | MΩ | |||
| RDOWN | MODE pins internal pull-down resistor | 1 | MΩ | |||
| POWER GOOD | ||||||
| PGDOV | PGOOD upper threshold | % of VOUT setting | 105 | 107 | 110 | % |
| PGDUV | PGOOD lower threshold | % of VOUT setting | 91 | 93 | 95 | % |
| PGDHYST | PGOOD upper threshold (rising&falling) | % of VOUT setting | 2.5 | % | ||
| tPGDFLT(rise) | Delay time to PGOOD high signal | 1.3 | ms | |||
| tPGDFLT(fall) | Glitch filter time of PGOOD | 33 | µs | |||
| PROTECTION | ||||||
| TSD | Thermal shutdown threshold | TJ rising | 170 | °C | ||
| TSD | Thermal shutdown threshold | TJ falling | 155 | °C | ||
| TSD_HYS | Thermal shutdown hysteresis | TJ falling below TSD | 15 | °C | ||