SLVS465C December 2003 – February 2016 TPS61043
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Supply Voltages, v(VIN) (2) | –0.3 | 7 | V |
Voltages, V(Rs), V(CTRL), V(FB) | –0.3 | Vin + 0.3 | V |
Voltages, V(SW), V(LED) (2) | 30 | V | |
Voltage, V(OVP) | 30 | V | |
Operating junction temperature | –40 | 150 | °C |
Lead temperature (soldering, 10 sec) | 260 | 260 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Input voltage | 1.8 | 6 | V | |
TA | Operating ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS61043 | UNIT | |
---|---|---|---|
DRB (VSON) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 48.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 66.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 23.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 23.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 5.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
VI | Input voltage range | 1.8 | 6 | V | ||
I(Q) | Operating quiescent current into VIN | IO = 0 mA, not switching | 38 | 65 | µA | |
IO(sd) | Shutdown current | CTRL = GND | 0.1 | 1 | µA | |
VUVLO | Under-voltage lockout threshold | VI falling | 1.5 | 1.7 | V | |
CTRL | ||||||
VIH | CTRL high level input voltage | 1.3 | V | |||
VIL | CTRL low level input voltage | 0.3 | V | |||
IIkg | CTRL input leakage current | CTRL = GND or VIN | 0.1 | µA | ||
ton | Minimim CTRL pulse witdh to enable | CTRL = low to high | 500 | us | ||
toff | Minimum CTRL pulse width to disable | CTRL = high to low | 10 | 32 | ms | |
f(CTRL) | PWM switching frequency applied to CTRL | 0.1 | 50 | kHz | ||
D(CTRL) | PWM duty cycle applied to CTRL | 1% | 100% | |||
POWER SWITCH AND CURRENT LIMIT (SW) | ||||||
VS | Maximum switch voltage | 30 | V | |||
rds(ON) | MOSFET ON-resistance | V I = 3.6 V; I(SW) = 200 mA | 300 | 600 | mΩ | |
Ilkg | MOSFET leakage current | V(SW) = 28 V | 0.1 | 10 | µA | |
ILIM | MOFSET current limit | 320 | 400 | 480 | mA | |
TON | Power switch maximum on-time | VO = 15 V | 4.5 | µs | ||
TOFF | Power switch minimum off-time | 400 | ns | |||
LED SWITCH AND CURRENT LIMIT (LED) | ||||||
VS | Maximum switch voltage | 30 | V | |||
I (LED) | Maximum LED switch current | 60 | mA | |||
rds(ON) | MOSFET ON-resistance | VI = 3.6 V; ISW = 20 mA | 1 | 2 | Ω | |
Ilkg | MOSFET leakage current | V(LED)= 28 V | 0.1 | 10 | µA | |
OUTPUT | ||||||
VO | Output voltage range | OVP connected | VI | 16.9 | V | |
I(FB) | Feedback input bias current(1) | V(FB) = 0.252 V | 100 | nA | ||
VFB | Feedback trip point voltage | 1.8 V ≤ VI ≤ 6.0 V | 244 | 252 | 260 | mV |
V(OVP) | Output overvoltage protection | VO rising | 17 | 18 | 19 | V |
Vhys(OVP) | Output overvoltage protection hysteresis | 3.65 | V | |||
I(OVP) | OVP input current | VO = 15 V | 17 | 23 | µA |
FIGURE | |||
---|---|---|---|
V(FB) | Feedback voltage | vs Temperature | Figure 1 |
I(FB) | Feedback current | vs Temperature | Figure 2 |
rds(on) | Main switch Q1 | vs Temperature | Figure 3 |
vs Input voltage | Figure 4 | ||
LED switch Q2 | vs Temperature | Figure 5 | |
vs Input voltage | Figure 6 | ||
ILED | Average LED current | vs PWM duty cycle on CTRL pin | Figure 7 |