デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS6107x devices provide a power supply solution for products powered by either a one-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-ion or Li-polymer battery. Output currents can go as high as 75 mA while using a single-cell alkaline, and discharge it down to 0.9 V. It can also be used for generating 5 V at 200 mA from a 3.3-V rail or a Li-ion battery. The boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the TPS61070 and TPS61073 enter the power-save mode to maintain a high efficiency over a wide load current range. The power-save mode is disabled in the TPS61071 and TPS61072, forcing the converters to operate at a fixed switching frequency. The maximum peak current in the boost switch is typically limited to a value of 600 mA.
The TPS6107x output voltage is programmed by an external resistor divider. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. The device is packaged in a 6-pin thin SOT23 package (DDC).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS61070 | SOT (6) | 2.90 mm x 1.60 mm |
TPS61071 | ||
TPS61072 | ||
TPS61073 |
Changes from D Revision (December 2014) to E Revision
Changes from C Revision (March 2009) to D Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 3 | I | Enable input (1/VBAT enabled, 0/GND disabled) |
FB | 4 | I | Voltage feedback for programming the output voltage |
GND | 2 | — | IC ground connection for logic and power |
SW | 1 | I | Boost and rectifying switch input |
VBAT | 6 | I | Supply voltage |
VOUT | 5 | O | Boost converter output |