JAJSGY7B September 2017 – February 2019 TPS61085A-Q1
PRODUCTION DATA.
A thermal shutdown is implemented to prevent damages due to excessive heat and power dissipation. Typically the thermal shutdown threshold is at TJ = 150°C. When the thermal shutdown is triggered the device stops switching until the temperature falls below typically TJ = 136°C. Then the device starts switching again.