JAJSGY7B September 2017 – February 2019 TPS61085A-Q1
PRODUCTION DATA.
If overvoltage is detected on the FB pin (typically 3% above the nominal value of 1.238 V) the part stops switching immediately until the voltage on this pin drops to its nominal value. This prevents overvoltage on the output and secures the circuits connected to the output from excessive overvoltage.