JAJSGY7B September 2017 – February 2019 TPS61085A-Q1
PRODUCTION DATA.
The output voltage is set by an external resistor divider. Typically, a minimum current of 50 µA flowing through the feedback divider gives good accuracy and noise covering. A standard low-side resistor of 18 kΩ is typically selected. The resistors are then calculated as: