JAJSGY7B September 2017 – February 2019 TPS61085A-Q1
PRODUCTION DATA.
For best output voltage filtering, TI recommends a low ESR output capacitor like ceramic capacitor. Two 10-µF ceramic output capacitors (or one 22-µF) work for most of the applications. Higher capacitor values can be used to improve the load transient response.
Pay attention to the derating of capacitor value with the DC voltage.
CAPACITOR | VOLTAGE RATING | SUPPLIER(1) | COMPONENT CODE | |
---|---|---|---|---|
CIN | 10 µF/1206 | 16 V | Taiyo Yuden | EMK212 BJ 106KG |
IN bypass | 1 µF/0603 | 16 V | Taiyo Yuden | EMK107 BJ 105KA |
COUT | 10 µF/1206 | 25 V | Taiyo Yuden | TMK316 BJ 106KL |