SLVSB50C December 2011 – June 2020 TPS61087-Q1
PRODUCTION DATA.
The regulator loop can be compensated by adjusting the external components connected to the COMP pin. The COMP pin is the output of the internal transconductance error amplifier.
Equation 9 can be used to calculate RCOMP and CCOMP.
where
Make sure that RCOMP < 120 kΩ and CCOMP > 820 pF, independent of the results of the above formulas.
See Table 5 for dedicated compensation networks giving an improved load transient response. These conservative RCOMP and CCOMP values for certain inductors, input, and output voltages provide a very stable system. For a faster response time, a higher RCOMP value can be used to enlarge the bandwidth, as well as a slightly lower value of CCOMP to keep enough phase margin. These adjustments must be performed in parallel with the load transient response monitoring of TPS61087-Q1.
Standard values of RCOMP = 16 kΩ and CCOMP = 2.7 nF works for the majority of the applications.
FREQUENCY | L | VS | VIN ± 20% | RCOMP | CCOMP |
---|---|---|---|---|---|
High (1.2 MHz) | 3.3 μH | 15 V | 5 V | 100 kΩ | 820 pF |
3.3 V | 91 kΩ | 1.2 nF | |||
12 V | 5 V | 68 kΩ | 820 pF | ||
3.3 V | 68 kΩ | 1.2 nF | |||
9 V | 5 V | 39 kΩ | 820 pF | ||
3.3 V | 39 kΩ | 1.2 nF | |||
Low (650 kHz) | 6.8 μH | 15 V | 5 V | 51 kΩ | 1.5 nF |
3.3 V | 47 kΩ | 2.7 nF | |||
12 V | 5 V | 33 kΩ | 1.5 nF | ||
3.3 V | 33 kΩ | 2.7 nF | |||
9 V | 5 V | 18 kΩ | 1.5 nF | ||
3.3 V | 18 kΩ | 2.7 nF |