SLVSB50C December 2011 – June 2020 TPS61087-Q1
PRODUCTION DATA.
TI recommends low-ESR ceramic capacitors for best output voltage filtering. Four 10-μF (or two 22-µF) ceramic output capacitors work for most of the applications. Higher capacitor values can be used to improve the load transient response. See Table 6 for output capacitor selection. DC voltage derating factor must also be considered while choosing capacitors. Customers must verify and validate selected components for suitability with their application.
CAPACITOR (SIZE) | VOLTAGE RATING | SUPPLIER | COMPONENT CODE | |
---|---|---|---|---|
CIN | 22 μF (1206) | 16 V | Taiyo Yuden | EMK316 BJ 226ML |
IN bypass | 1 μF (0603) | 16 V | Taiyo Yuden | EMK107 BJ 105KA |
COUT | 10 μF (1206) | 25 V | Taiyo Yuden | TMK316 BJ 106KL |
To calculate the output voltage ripple, use Equation 10.
where
ΔVC_ESR can be neglected in many cases because ceramic capacitors provide low ESR.