JAJS462E May 2008 – May 2019 TPS61087
PRODUCTION DATA.
FIGURE | |||
---|---|---|---|
IOUT(max) | Maximum load current | vs. Input voltage at High frequency (1.2 MHz) | Figure 1 |
IOUT(max) | Maximum load current | vs. Input voltage at Low frequency (650 kHz) | Figure 2 |
η | Efficiency | vs. Load current, VS = 15 V, VIN = 5 V | Figure 3 |
η | Efficiency | vs. Load current, VS = 9 V, VIN = 3.3 V | Figure 4 |
Supply current | vs. Supply voltage | Figure 5 | |
Oscillator frequency | vs. Load current | Figure 6 | |
Oscillator frequency | vs. Supply voltage | Figure 7 |