SLVS484C June 2003 – December 2014 TPS61090 , TPS61091 , TPS61092
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 11 | I | Enable input. (1/VBAT enabled, 0/GND disabled) |
FB | 14 | I | Voltage feedback of adjustable versions |
GND | 13 | I/O | Control/logic ground |
LBI | 9 | I | Low battery comparator input (comparator enabled with EN) |
LBO | 12 | O | Low battery comparator output (open drain) |
NC | 2 | Not connected | |
PGND | 5, 6, 7 | I/O | Power ground |
PowerPAD™ | — | — | Must be soldered to achieve appropriate power dissipation. Should be connected to PGND. |
SYNC | 10 | I | Enable/disable power save mode (1: VBAT disabled, 0: GND enabled, clock signal for synchronization) |
SW | 3, 4 | I | Boost and rectifying switch input |
VBAT | 8 | I | Supply voltage |
VOUT | 1, 15, 16 | O | DC-DC output |