JAJS537D September 2009 – April 2019 TPS61093
PRODUCTION DATA.
To program the output voltage, select the values of R1 and R2 (see Figure 7) according to Equation 1.
A recommended value for R2 is approximately 10 kΩ which sets the current in the resistor divider chain to 0.5 V/10 kΩ = 50 μA. The output voltage tolerance depends on the VFB accuracy and the resistor divider.