JAJS537D September 2009 – April 2019 TPS61093
PRODUCTION DATA.
Because the selection of the inductor affects steady state operation, transient behavior, and loop stability, the inductor is the most important component in power regulator design. There are three important inductor specifications, inductor value, saturation current, and dc resistance. Considering inductor value alone is not enough.
The saturation current of the inductor should be higher than the peak switch current as calculated in Equation 5.
where
Normally, it is advisable to work with an inductor peak-to-peak current of less than 30% of the average inductor current. A smaller ripple from a larger valued inductor reduces the magnetic hysteresis losses in the inductor and EMI. But in the same way, load transient response time is increased. Also, the inductor value should not be outside the 2.2 μH to 10 μH range in the recommended operating conditions table. Otherwise, the internal slope compensation and loop compensation components are unable to maintain small signal control loop stability over the entire load range. Table 3 lists the recommended inductor for the TPS61093.
PART NUMBER | L (μH) | DCR MAX (mΩ) | SATURATION CURRENT (A) | SIZE (L×W×H mm) | VENDOR |
---|---|---|---|---|---|
#A915_Y-4R7M | 4.7 | 45 | 1.5 | 5.2x5.2x3.0 | Toko |
#A915_Y-100M | 10 | 90 | 1.09 | 5.2x5.2x3.0 | Toko |
VLS4012-4R7M | 4.7 | 132 | 1.1 | 4.0x4.0x1.2 | TDK |
VLS4012-100M | 10 | 240 | 0.82 | 4.0x4.0x1.2 | TDK |
CDRH3D23/HP | 10 | 198 | 1.02 | 4.0x4.0x2.5 | Sumida |
LPS5030-103ML | 10 | 127 | 1.4 | 5.0x5.0x3.0 | Coilcraft |