JAJSL22F June 2015 – September 2021 TPS61098 , TPS610981 , TPS610982 , TPS610985 , TPS610986 , TPS610987
PRODUCTION DATA
TPS61098 | VIN = 1.5 V | |
MODE = L | I(MAIN) = 50 mA to 100 mA, 5 µs rising/falling edge |
TPS61098 | R(MAIN) = 3 kΩ | |||
MODE connected to GND | VIN = 0.7 V |
TPS61098 | I(MAIN) = 100 mA | I(SUB) = 0 mA |
MODE = L | VIN = 1.2 V to 1.8 V, 10 µs rising/falling edge |