JAJSL22F June 2015 – September 2021 TPS61098 , TPS610981 , TPS610982 , TPS610985 , TPS610986 , TPS610987
PRODUCTION DATA
| PART NUMBER | INTEGRATED LDO OR LOAD SWITCH | VMAIN (ACTIVE MODE) |
VMAIN (LOW POWER MODE) |
VSUB (ACTIVE MODE) |
VSUB (LOW POWER MODE) |
VSUB ACTIVE DISCHARGE IN LOW POWER MODE |
|---|---|---|---|---|---|---|
| TPS61098DSE(1) | LDO | 4.3 V | 2.2 V | 3.1 V | OFF | No |
| TPS610981DSE | LDO | 3.3 V | 3.3 V | 3.0 V | OFF | Yes |
| TPS610982DSE | LDO | 3.3 V | 3.3 V | 2.8 V | 2.8 V | No |
| TPS610985DSE | Load Switch | 3.0 V | 3.0 V | ON | OFF | Yes |
| TPS610986DSE | Load Switch | 3.3 V | 3.3 V | ON | OFF | Yes |
| TPS610987DSE | LDO | 4.3 V | 2.2 V | 3.1 V | OFF | Yes |