JAJSL22F June 2015 – September 2021 TPS61098 , TPS610981 , TPS610982 , TPS610985 , TPS610986 , TPS610987
PRODUCTION DATA
PARAMETER | VERSION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Power Supply | ||||||||
VIN | Input voltage range | TPS61098x | 0.7 | 4.5 | V | |||
VIN(start) | Minimum input voltage at start-up | TPS61098x | RLoad ≥ 3 kΩ (1) | 0.7 | V | |||
IQ(VIN) | Quiescent current into the VIN pin in Active mode | TPS61098x | MODE = High,
Boost or Pass-through no load, no switching TJ = –40°C to 85°C | 2 | 4 | µA | ||
Quiescent current into the VIN pin in Low Power mode | TPS61098x | MODE = Low,
Boost or Pass-through no load, no switching | 5 | 90 | nA | |||
IQ(VMAIN) | Quiescent current into the VMAIN pin in Active mode | TPS61098/1/5/6/7 | MODE = High,
Boost or Pass-through no load, no switching TJ = –40°C to 85°C | 15 | 23 | µA | ||
TPS610982 | MODE = High,
Boost or Pass-through no load, no switching TJ = –40°C to 85°C | 18 | 23 | µA | ||||
Quiescent current into the VMAIN pin in Low Power mode | TPS61098/1/7 | MODE = Low,
Boost or Pass-through no load, no switching TJ = 25°C | 300 | 400 | nA | |||
TPS61098/1/5/6/7 | MODE = Low,
Boost or Pass-through no load, no switching TJ = –40°C to 85°C | 300 | 800 | nA | ||||
TPS610982 | MODE = Low,
Boost or Pass-through no load, no switching TJ = –40°C to 85°C | 4 | 10 | µA | ||||
ILKG(SW) | Leakage current of the SW pin (from the SW pin to GND pin) | TPS61098x | V(MAIN) = V(SW) = 4.7 V, no load TJ = –40°C to 85°C | 5 | 100 | nA | ||
ILKG(MAIN) | Leakage current of the VMAIN pin (from the VMAIN pin to SW pin) | TPS61098x | V(MAIN) = 4.7 V, V(SW) = 0 V, no load TJ = –40°C to 85°C | 10 | 200 | nA | ||
ILKG(SUB) | Leakage current of the VSUB pin (from the VMAIN pin to VSUB pin) | TPS61098/1/5/6/7 | MODE = Low,
V(MAIN) = 4.7 V, V(SUB) = 0 V TJ = –40°C to 85°C | 10 | 150 | nA | ||
ILKG(MODE) | Leakage current into the MODE pin | TPS61098x | V(MODE) = 5 V TJ = –40°C to 85°C | 5 | 30 | nA | ||
Power Switch | ||||||||
RDS(on)_LS | Low-side switch on resistance | TPS61098/7 | MODE = Low | 600 | 1000 | mΩ | ||
MODE = High | 300 | 600 | mΩ | |||||
TPS610981/2/6 | MODE = Low / High | 350 | 650 | mΩ | ||||
TPS610985 | MODE = Low / High | 400 | 700 | mΩ | ||||
RDS(on)_HS | Rectifier on resistance | TPS61098/7 | MODE = Low | 700 | 1000 | mΩ | ||
MODE = High | 450 | 700 | mΩ | |||||
TPS610981/2/6 | MODE = Low / High | 500 | 700 | mΩ | ||||
TPS610985 | MODE = Low / High | 550 | 750 | mΩ | ||||
R(LS) | Load switch on resistance | TPS610985/6 | 1.2 | 2 | Ω | |||
V(Dropout) | LDO dropout voltage | TPS61098/1/2/7 | ISUB = 50 mA | 60 | 100 | mV | ||
ILH | Inductor current ripple | TPS61098x | 100 | mA | ||||
ILIM(BST) | Boost switch current limit | TPS61098x | 0.7 V < VIN < V(MAIN) | 350 | 500 | 650 | mA | |
ILIM(SUB) | VSUB output current limit | TPS61098x | TJ = –20°C to 125°C | 200 | mA | |||
I(DISCH) | Discharge current from the VSUB pin to GND pin | TPS610981/5/6/7 | MODE = Low, V(SUB) = 3 V | 5 | 8 | mA | ||
Output | ||||||||
V(MAIN) | Boost converter output voltage | TPS61098/7 | MODE = High, VIN < V(PSTH), Burst mode, open loop | 4.45 | V | |||
MODE = High, VIN < V(PSTH), PWM mode, open loop | 4.142 | 4.27 | 4.398 | V | ||||
MODE = Low, VIN < V(PSTH), Burst mode, open loop | 2.3 | V | ||||||
MODE = Low, VIN < V(PSTH), PWM mode, open loop | 2.163 | 2.23 | 2.297 | V | ||||
TPS610981 | MODE = High / Low, VIN < V(PSTH), Burst mode, open loop | 3.4 | V | |||||
MODE = High / Low, VIN < V(PSTH), PWM mode, open loop | 3.201 | 3.3 | 3.399 | V | ||||
TPS610982 | MODE = High / Low, VIN < V(PSTH), Burst mode, open loop | 3.4 | V | |||||
MODE = High / Low, VIN < V(PSTH), PWM mode, open loop | 3.201 | 3.3 | 3.399 | V | ||||
TPS610985 | MODE = High / Low, VIN < V(PSTH), Burst mode, open loop | 3.1 | V | |||||
MODE = High / Low, VIN < V(PSTH), PWM mode, open loop | 2.91 | 3.0 | 3.09 | V | ||||
TPS610986 | MODE = High / Low, VIN < V(PSTH), Burst mode, open loop | 3.4 | V | |||||
MODE = High / Low, VIN < V(PSTH), PWM mode, open loop | 3.201 | 3.3 | 3.399 | V | ||||
V(SUB) | LDO output voltage (LDO version) | TPS61098/7 | MODE = High | 3.038 | 3.1 | 3.162 | V | |
TPS610981 | MODE = High | 2.94 | 3.0 | 3.06 | V | |||
TPS610982 | MODE = High / Low | 2.744 | 2.8 | 2.856 | V | |||
V(PSTH) | Pass-through mode threshold | TPS61098/7 | MODE = High, VIN rising | 4.4 | V | |||
MODE = High, Hysteresis | 0.1 | V | ||||||
MODE = Low, VIN rising | 2.25 | V | ||||||
MODE = Low, Hysteresis | 0.1 | V | ||||||
TPS610981 | MODE = High / Low, VIN rising | 3.35 | V | |||||
MODE = High / Low, Hysteresis | 0.1 | V | ||||||
TPS610982 | MODE = High / Low, VIN rising | 3.35 | V | |||||
MODE = High / Low, Hysteresis | 0.1 | V | ||||||
TPS610985 | MODE = High / Low, VIN rising | 3.05 | V | |||||
MODE = High / Low, Hysteresis | 0.1 | V | ||||||
TPS610986 | MODE = High / Low, VIN rising | 3.35 | V | |||||
MODE = High / Low, Hysteresis | 0.1 | V | ||||||
PSRR | Power-supply rejection ratio from LDO input to output | TPS61098/1/2/7 | f = 1kHz, CO2 = 10 µF, ISUB = 10 mA MODE = High | 40 | dB | |||
TPS610982 | f = 1kHz, CO2 = 10 µF, ISUB = 10 mA MODE = Low | 28 | dB | |||||
tstup_LDO | VSUB
start-up time (LDO version and load switch version) | TPS61098x | No load time from MODE high to 90% of V(SUB) | 1 | ms | |||
Control Logic | ||||||||
VIL | MODE input low voltage | TPS61098x | 0.4 | V | ||||
VIH | MODE input high voltage | TPS61098x | 1.2 | V | ||||
Overtemperature protection | TPS61098x | 150 | °C | |||||
Overtemperature hysteresis | TPS61098x | 25 | °C |