JAJSL22F June 2015 – September 2021 TPS61098 , TPS610981 , TPS610982 , TPS610985 , TPS610986 , TPS610987
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage range | 0.7 | 4.5 | V | |
| V(MAIN) | Boost converter output voltage range | 2.2 | 4.3 | V | |
| V(SUB) | Load switch / LDO outut voltage range | 1.8 | 3.7 | V | |
| L | Effective inductance range | 1.54 | 4.7 | 6.11 | µH |
| CBAT | Effective input capacitance range at input(1) | 5 | µF | ||
| CO1 | Effective output capacitance range at VMAIN pin for boost converter output(1) | 5 | 10 | 22 | µF |
| CO2 | Effective output capacitance range at VSUB pin for LDO output(1) | 1(2) | 5 | 10 | µF |
| Effective output capacitance range at VSUB pin for load switch output(1)(3) | 1 | 2.2 | µF | ||
| TJ | Operating virtual junction temperature | –40 | 125 | °C | |