JAJSUP6B November 2013 – May 2024 TPS61162A , TPS61163A
PRODUCTION DATA
The dual channels of the TPS61162A, TPS61163A can provide up to 30mA current each. It does not matter whether either the EasyScale interface or PWM interface is selected, the full-scale current (current when dimming duty cycle is 100%) of each channel should be programmed by an external resistor RISET at the ISET pin according to Equation 1.
where