JAJSUP6B November 2013 – May 2024 TPS61162A , TPS61163A
PRODUCTION DATA
Soft start is implemented internally to prevent voltage over-shoot and in-rush current. After the IFBx pin status detection, the COMP pin voltage starts ramp up, and the boost starts switching. During the beginning 5ms (tHalf_LIM) of the switching, the peak current of the switch MOSFET is limited at ILIM_Start (0.7A typical) to avoid the input inrush current. After the 5ms, the current limit is changed to ILIM (1.5A typical) to allow the normal operation of the boost converter.