JAJS453E November 2007 – April 2019 TPS61165
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
EasyScale TIMING | ||||||
tstart | Start time of program stream | 2 | μs | |||
tEOS | End time of program stream | 2 | 360 | μs | ||
tH_LB | High time low bit | Logic 0 | 2 | 180 | μs | |
tL_LB | Low time low bit | Logic 0 | 2 × tH_LB | 360 | μs | |
tH_HB | High time high bit | Logic 1 | 2 × tL_HB | 360 | μs | |
tL_HB | Low time high bit | Logic 1 | 2 | 180 | μs | |
VACKNL | Acknowledge output voltage low | Open drain, Rpullup =15 kΩ to VIN | 0.4 | V | ||
tvalACKN | Acknowledge valid time | See (2) | 2 | μs | ||
tACKN | Duration of acknowledge condition | See (2) | 512 | μs |