POWER SUPPLY |
VIN |
Input voltage range |
|
2.7 |
|
20 |
V |
VIN_UVLO |
Input voltage under voltage lockout (UVLO) threshold |
VIN rising |
|
2.6 |
2.7 |
V |
VIN falling |
|
2.2 |
2.3 |
|
VIN_HYS |
VIN UVLO hysteresis |
|
|
400 |
|
mV |
VCC |
VCC regulation voltage |
ICC = 5mA, VIN = 8V |
|
6 |
|
V |
VCC_UVLO |
VCC UVLO threshold |
VCC falling |
|
2.1 |
|
V |
IQ (TPS61178) |
Quiescent current into VIN pin |
IC enabled, no load, no ext. FET
VIN = 6 V, VOUT = 20 V, VFB = 1.3 V, TJ up to 85 ⁰C |
|
1.5 |
3 |
µA |
Quiescent current into VIN pin |
IC enabled, no load, no ext. FET
VIN = 20 V, VOUT = 20 V, VFB = 1.3 V,TJ up to 85 ⁰C |
|
270 |
320 |
µA |
Quiescent current into VOUT pin |
IC enabled, no load, no ext. FET
VIN = 6 V, VFB = 1.3 V, VOUT = 20 V, TJ up to 85 ⁰C |
|
250 |
300 |
µA |
Quiescent current into VOUT pin |
IC enabled, no load, no ext. FET
VIN = 20 V, VOUT = 20 V, VFB = 1.3 V, TJ up to 85 ⁰C |
|
5 |
12 |
µA |
ISD |
Shutdown current into VIN pin |
IC disabled, VIN = 6 V,
–40 °C ≤ TJ ≤ 85°C |
|
1 |
3.5 |
µA |
IC disabled, VIN = 20 V,
–40 °C ≤ TJ ≤ 85°C |
|
3 |
6 |
µA |
ILS_LKG |
Reverse leakage current into SW |
IC disabled, VIN = VOUT = SW = 20 V
–40 °C ≤ TJ ≤ 85°C |
|
0.1 |
6.5 |
µA |
OUTPUT
VOLTAGE |
VOUT |
Output voltage range |
Freq = 500kHz |
4.5 |
|
20 |
V |
VOVP |
Output over-voltage protection threshold |
VIN = 8 V, VOUT rising |
20.5 |
21 |
21.5 |
V |
POWER
SWITCHES |
RDS(on) |
High-side MOSFET on resistance |
VCC = 6 V |
|
16 |
25 |
mΩ |
|
Low-side MOSFET on resistance |
VCC = 6 V |
|
16 |
25 |
mΩ |
Gm |
Power stage trans-conductance
(peak current ratio with comp voltage) |
VCC = 6 V |
|
12 |
|
A/V |
CURRENT
LIMIT |
ILIM_SW |
TPS61178 |
RLIMIT = 80.6 kΩ |
6.4 |
8 |
9.4 |
A |
ILIM_SW |
TPS611781 |
RLIMIT = 80.6 kΩ |
5.7 |
7.4 |
8.7 |
A |
ILIM_SHORT |
TPS61178 short current limit |
|
|
20 |
|
A |
VOLTAGE
REFERNCE |
VREF |
Reference Voltage at FB pin |
PWM mode |
1.180 |
1.198 |
1.210 |
V |
PFM mode |
|
101% |
|
VREF |
IFB_LKG |
Leakage current into FB pin |
|
|
10 |
60 |
nA |
EN / SYNC LOGIC |
VEN_H |
EN Logic high threshold |
|
|
|
1.2 |
V |
VEN_L |
EN Logic Low threshold |
|
0.4 |
|
|
V |
REN |
EN pulldown resistor |
|
|
800 |
|
kΩ |
VSYNC_H |
SYNC clock high threshold |
|
|
|
1.2 |
V |
VSYNC_L |
SYNC clock low threshold |
|
0.4 |
|
|
V |
ERROR
AMPLIFIER |
VCOMPH |
COMP output high voltage |
High threshold, VFB = VREF - 200 mV |
|
1.9 |
|
V |
VCOMPL |
COMP output low voltage |
Low threshold, VFB = VREF + 200 mV |
|
1.25 |
|
V |
GmEA |
Error amplifier trans conductance |
VCOMP = 1.5 V |
|
195 |
|
uS |
ISINK |
Comp pin sink current |
VFB = VREF + 200 mV, VCOMP = 1.5 V |
|
20 |
|
uA |
ISOURCE |
Comp pin source current |
VFB = VREF –200 mV, VCOMP = 1.5 V |
|
20 |
|
uA |