The TPS6120x devices provide a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. It is also used in fuel cell or solar cell powered devices where the capability of handling low input voltages is essential. Possible output currents depend on the input to output voltage ratio. The devices provide output currents of up to 600 mA at a 5-V output, while using a single-cell Li-Ion or Li-Polymer battery and discharges it down to 2.6 V. The boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters the Power Save mode to maintain a high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The average input current is limited to a maximum value of 1500 mA. The output voltage is programmed by an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. The device is packaged in a 10-pin VSON package measuring 3 mm x 3 mm.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS6120x | VSON (10) | 3.00 mm × 3.00 mm |
Changes from D Revision (March 2013) to E Revision
Changes from C Revision (September 2012) to D Revision
Changes from B Revision (FEBRUARY 2008) to C Revision
Changes from A Revision (JUNE 2007) to B Revision
Changes from * Revision (MARCH 2007) to A Revision
TA | OUTPUT VOLTAGE(1) | PART NUMBER(2) |
---|---|---|
–40°C to 85°C | Adjustable | TPS61200DRC |
3.3 V | TPS61201DRC | |
5 V | TPS61202DRC | |
5 V | TPS61202DSC |