SLVSAQ2C January 2014 – October 2014 TPS61230 , TPS61232
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
SW | 1,2 | PWR | The switch pin of the converter. It is connected to the drain of the internal Power MOSFETs. |
VOUT | 3,4 | PWR | Boost converter output pin. |
PG | 5 | OUT | Power Good open drain output. Can be left floating if not used. |
SS | 6 | IN | Soft startup pin. A soft startup capacitor connects to this pin to set the soft start time. |
FB | 7 | IN | Voltage feedback of adjustable versions. Must be connected to VOUT on fixed output voltage version. |
HYS | 8 | OUT | EN hysteresis program pin. See the application section for details. Can be left floating if not used. |
EN | 9 | IN | Enable logic input. Logic HIGH enables the device. Logic LOW disables the device and turns it into shutdown mode. This pin must be terminated. |
VIN | 10 | IN | Supply voltage pin. |
GND | 11 | PWR | Ground pin. |