JAJSBM5C September 2010 – April 2019 TPS61251
PRODUCTION DATA.
DESCRIPTION | FIGURE | |
---|---|---|
Efficiency | vs Output current (VOUT = 5.5 V, ILIM = 1.5 A, R1 = 2320 kΩ and R2 = 649 kΩ) | Figure 1 |
vs Output current in 100% Duty-Cycle Mode (VOUT = 5.5V, ILIM = 1.5 A, R1 = 2320 kΩ and R2 = 649 kΩ) | Figure 2 | |
vs Input voltage (VOUT = 5.5 V, ILOAD = {0.01;0.1; 1.0; 10; 100; 500 mA}, R1 = 2320 kΩ and R2 = 649 kΩ) | Figure 3 | |
Maximum output current | vs Input voltage (VOUT = 5.5 V, ILIM = {100; 200; 500; 1000; 1500 mA}, R1 = 1000 kΩ and R2 = 280 kΩ) | Figure 4 |
Output voltage | vs Output current (VOUT = 5.5 V, ILIM = 1.5 A, R1 = 1000 kΩ and R2 = 280 kΩ) | Figure 5 |