JAJSBM5C September 2010 – April 2019 TPS61251
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 6 | I | Enable input (1 enabled, 0 disabled) |
FB | 3 | I | Voltage feedback pin |
GND | 1 | Ground | |
ILIM | 4 | I | Adjustable average input current limit. Can be connected to VIN for maximum current limit or to GND for minimum current limit. |
PG | 5 | O | Output power good (1 good, 0 failure; open drain) |
SW | 7 | I | Connection for Inductor |
VIN | 8 | I | Supply voltage for power stage |
VOUT | 2 | O | Boost converter output |
Exposed Thermal Pad | Must be soldered to achieve appropriate power dissipation and for mechanical reasons. Must be connected to GND. |