JAJSEF3B january 2018 – june 2023 TPS61280D , TPS61280E , TPS61281D
PRODUCTION DATA
Memory location: 0x02
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VOUTFLOOR_TH | ||||||
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Stored in E2 | |||||||
N | N | N | Y | Y | Y | Y | Y |
Bit | Field | Type | Reset (TPS61280D) | Reset (TPS61280E) | Description | |
---|---|---|---|---|---|---|
7:5 | RESERVED | R/W | 0 | 0 | Reserved bit.
This bits is reserved for future use. During write operations data intended for this bit is ignored, and during read operations 0 is returned. |
|
4 | VOUTFLOOR_TH | R/W | 0 | 0 | Output voltage threshold, dc/dc boost / pass-through mode change. | |
3 | R/W | 0 | 1 | 00000: 2.850V 00001: 2.900V 00010: 2.950V 00011: 3.000V 00100: 3.050V 00101: 3.100V 00110: 3.150V 00111: 3.200V 01000: 3.250V 01001: 3.300V 01010: 3.350V 01011: 3.400V 01100: 3.450V 01101: 3.500V 01110: 3.550V 01111: 3.600V |
10000:
3.650V 10001: 3.700V 10010: 3.750V 10011: 3.800V 10100: 3.850V 10101: 3.900V 10110: 3.950V 10111: 4.000V 11000: 4.050V 11001: 4.100V 11010: 4.150V 11011: 4.200V 11100: 4.250V 11101: 4.300V 11110: 4.350V 11111: 4.400V |
|
2 | R/W | 1 | 0 | |||
1 | R/W | 1 | 1 | |||
0 | R/W | 0 | 1 |