JAJSVH7A October 2024 – November 2024 TPS61287
PRODUCTION DATA
The TPS61287 operates at 320kHz frequency pulse width modulation (PWM) in moderate-to-heavy load condition. At light load, the TPS61287 implements two operating modes, Auto PFM mode and Forced PWM mode, to meet different application requirements. The operating mode is set by the status of the MODE pin. When the MODE pin is logic high, the device operates in Forced PWM mode. When the MODE pin is logic low, the device operates in Auto PFM mode.