JAJSVH7A October 2024 – November 2024 TPS61287
PRODUCTION DATA
The TPS61287 is a high-power density, synchronous boost converter that integrates the high side synchronous rectifier MOSFET and uses an external low side MOSFET to provide a high efficiency and small size solution. The TPS61287 has a wide input voltage range from 2.0V to 23V and the output voltage covers up to 25V with 20A switching valley current capability.
The TPS61287 uses an adaptive constant on-time valley current control topology to regulate the output voltage. Under moderate to heavy load condition, the TPS61287 operates in pulse width modulation (PWM) mode. There are two optional modes in light load by configuring the MODE pin: Auto PFM mode to improve light-load efficiency and Forced PWM to avoid audible noise and other problems caused by low switching frequency. The switching frequency in the PWM mode is 320kHz. The TPS61287 provides 27V output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.
The TPS61287 supports stackable multi-phase operation. Two TPS61287 can build a stackable dual-phase converter. Furthermore, up to 4 pcs TPS61287 can be configured for multi-phase operation at same switching frequency to support higher power and inductor current balancing. Multi-phase operation greatly reduces peak inductor current, and capacitor ripple current, and increases effective switching frequency, minimizing inductor and capacitor sizes.
The TPS61287 offers a very small solution size with 2.5mm x 3.0mm VQFN HotRod™ Lite package with minimal external components.