JAJSJL3C August 2020 – March 2022 TPS61288
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 2.0 | 18 | V | |
VOUT | Output voltage range | 4.5 | 18 | V | |
L | Effective inductance range | 0.8 | 5.6 | µH | |
CIN | Effective input capacitance range | 1 | 10 | µF | |
COUT | Effective output capacitance range | 10 | 1000 | µF | |
TJ | Operating junction temperature | –40 | 125 | °C |