JAJSJL3C August 2020 – March 2022 TPS61288
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VUVLO | Input voltage under voltage lockout (UVLO) threshold | VIN rising | 2.3 | 2.4 | V | |
Input voltage under voltage lockout (UVLO) threshold | VIN falling, VOUT > 3 V | 1.8 | 1.9 | 2 | V | |
under voltage lock out hysteresis | VUVLO rising - VUVLO falling | 400 | mV | |||
VCC | Vcc regulated votlage | ICC = 5 mA, VIN = 9 V | 4.8 | V | ||
VCC_UVLO | Vcc falling threshold | VCC falling | 1.9 | 2 | V | |
IQ_IN | Quiescent current into VIN pin | EN = High, No switching, 2.4 V < VIN < 16 V, VOUT > 1.1 VIN, -40°C ≤ TJ ≤ 85 °C | 3 | 10 | uA | |
IQ_OUT | Quiescent current into VOUT pin | EN = High, No switching, 2.4 V < VIN < 16 V, VOUT > 1.1 VIN, -40 °C ≤ TJ ≤ 85 °C | 110 | 165 | uA | |
ISD | Shutdown current into VIN pin | EN = Low, No switching, 2.4 V < VIN < 18 V, -40 °C ≤ TJ ≤ 85 °C | 2.1 | uA | ||
ISD_SW | Reverse leakage current into SW | EN = Low, No switching, VSW = 0V, 4.5 V < VOUT < 18 V, -40 °C ≤ TJ ≤ 85°C | 1 | uA | ||
OUTPUT | ||||||
VREF | Feedback regulation reference voltage | PWM Operation | 0.588 | 0.6 | 0.612 | V |
IFB | Feedback input bias current | 20 | nA | |||
VOVP | Over Voltage Protection | Rising threshold | 18.3 | 19 | 19.5 | V |
VOVP_HYS | Over Voltage Protection Hysteresis | 600 | mV | |||
POWER SWITCH | ||||||
RDS(on) | High-side FET on resistance | VCC = 5 V | 8.5 | mΩ | ||
RDS(on) | Low-side FET on resistance | VCC = 5 V | 6.5 | mΩ | ||
CURRENT LIMIT | ||||||
ILIM | Switching Peak Current Limit | VIN = 7.2 V, VOUT = 16 V, L = 2.2 uH, -20 °C ≤ TJ ≤ 125 °C | 12 | 15 | 17.1 | A |
LOGIC INTERFACE | ||||||
VIH | EN High-level input voltage | 1.2 | V | |||
VIL | EN Low-level input voltage | 0.4 | V | |||
VHYS | Hysteresis of the control logic | 50 | mV | |||
REN | Pull down resistor for control pin | 850 | 1100 | kΩ | ||
ERROR AMPLIFIER | ||||||
VCOMP_H | COMP output high voltage | VFB = VREF - 200 mV | 1.88 | V | ||
VCOMP_L | COMP output low voltage | VFB = VREF + 200 mV | 0.55 | V | ||
Gm | Error amplifier trans conductance | 180 | µS | |||
KCOMP | Power stage trans-conductance(inductor peak current / comp voltage) | 13.5 | A / V | |||
ISINK | Comp pin sink current | VFB = VREF + 200 mV, VCOMP = 1.5 V | 20 | µA | ||
ISOURCE | Comp pin source current | VFB = VREF + 200 mV, VCOMP = 1.5 V | 20 | µA | ||
SWITCHING TIME | ||||||
TSS | Soft start time | VIN = 7.2V, VOUT = 16V; L = 2.2 uH, Cout(eff) = 50 uF | 3 | ms | ||
fSW | Switching frequency | VIN = 7.2V, VOUT = 16V; VIN = 3.6V, VOUT = 13V | 440 | 500 | 600 | kHz |
tON_MIN | Minimum on-time | 60 | 110 | ns | ||
PROTECTION | ||||||
TSD | Thermal shutdown | Junction temperature rising | 160 | °C | ||
TSD_HYS | Thermal shutdown hysteresis | 20 | °C |