JAJSO66A December 2023 – January 2024 TPS61289
PRODUCTION DATA
The TPS61289 can synchronize to an external clock signal applied to the M/SYNC pin for noise-sensitive or multiphase applications. When an external clock signal is applied to the M/SYNC pin, the device switching frequency is forced to the external clock. The external clock frequency must be within ±20% of 250kHz. The external clock on the M/SYNC pin must have a low-level voltage less than 0.4V and a high-level voltage greater than 1.2V. A valid synchronous clock signal must be greater than 50ns wide and have a minimum of 4 consecutive clocks prior to synchronization.