JAJSO66A December 2023 – January 2024 TPS61289
PRODUCTION DATA
When operating in bidirectional mode, the FB pin must be connected to the center tap of a resistor divider to make the VFB = 0.7V to 0.8V and the COMP pin is connected to an external compensation control signal to implement CC/CV control. To prevent the reverse current from the VHIGH side to the VLOW side, the device will not switch if the COMP pin voltage is below 0.65V. The MODE pin can be used to select the buck or boost mode, the VLOW must be connected to a sink/source power equipment, for example a Li-ion battery. The internal LDO of the TPS61289 is always powered by the VHIGH pin. A valid voltage above VHIGH_UVLO must be applied to the VHIGH pin before the TPS61289 is enabled. Enable the TPS61289 after setting the VHIGH, FB, COMP, VLOW, and Mode pins.